5.4.90 Topology Discovery Internal Delay Result Register (High) - Rev D

This register is only valid for devices of Revision D0 and later.
Name: TDINTDLYRESH - Rev D
Address: 0xCE05

Bit 15141312111098 
 INTDLYRESH[15:8] 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 INTDLYRESH[7:0] 
Access RORORORORORORORO 
Reset 00000000 

Bits 15:0 – INTDLYRESH[15:0] Internal Delay measurement Result (High)

This field contains the upper 16 bits of the internal delay measurement result value.