5.4.55 Application Controlled Media Access Control Register
Important: When writing to this register, use a
read-modify-write operation to avoid accidental modifications to RESERVED fields.
Failure to use a read-modify-write operation may result in adverse operation and
unexpected results.
| Name: | ACMACTL |
| Address: | 0x0074 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ACMAEN | |||||||||
| Access | RO | RO | RO | RO | RO | R/W | RC | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 0 – ACMAEN ACMA Enable
| Value | Description |
|---|---|
0 |
ACMA operation is disabled. |
1 |
ACMA operation is enabled. |