5.4.82 Dynamic Channel Quality Transmit Opportunity ID Register - Rev D
This register is only valid for devices of Revision D0 and later.
| Name: | DCQ_TOID - Rev D |
| Address: | 0xCC02 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TOID[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:0 – TOID[7:0] Transmit Opportunity ID
Transmit Opportunity for which the SQI or SQI+ is calculated. A new DCQ SQI/SQI+ measurement will be initiated when a new value is written into this field.