5.4.94 Topology Discovery Advanced Control Register - Rev D
| Name: | TDADVCTRL - Rev D |
| Address: | 0xCF00 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DMTODIS | |||||||||
| Access | RW | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – DMTODIS Distance Measurement Timeout Disable
Disables the distance measurement timer timeout (optional by OA).
This disable should only be set if Firmware implements a TD timeout or for debug purpose.
| Value | Description |
|---|---|
0 |
Distance measurement timer timeout enabled. |
1 |
Distance measurement timer timeout disabled. |