5.4.66 SQI Configuration 0 Register

Important: When writing to this register, use a read-modify-write operation to avoid accidental modifications to RESERVED fields. Failure to use a read-modify-write operation may result in adverse operation and unexpected results.
Name: SQICFG0
Address: 0x00AA

Bit 15141312111098 
 TOID[7:4] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00010000 
Bit 76543210 
 TOID[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00001111 

Bits 11:4 – TOID[7:0] Transmit Opportunity ID

This field configures the PLCA transmit opportunity ID for which to measure the SQI. This is used to measure the SQI for a specific node on a PLCA enabled segment. A value of 0xFF will result in the SQI being measured over packets received from all nodes.