5.4.85 Topology Discovery Control Register - Rev D
| Name: | TDCTL - Rev D |
| Address: | 0xCE00 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TDEN | REFN | INTDLYSTRT | DISTMESDUR[3:0] | DISTMESSTR | |||||
| Access | R/W | R/W | R/W SC | R/W | R/W | R/W | R/W | R/W SC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AUTOSTR | |||||||||
| Access | R/W SC | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – TDEN Topology Discovery Enable
| Value | Description |
|---|---|
0 |
Device is in Normal Operation. |
1 |
Device is in Topology Discovery mode. |
Bit 14 – REFN Reference Node selection
| Value | Description |
|---|---|
0 |
Device is a measured node. |
1 |
Device is a reference node. |
Bit 13 – INTDLYSTRT Internal Delay Measurement Start
Writing a ‘1’ to this bit starts the internal delay measurement of the node.
Note: This bit is self clearing.
Bits 12:9 – DISTMESDUR[3:0] Distance Measurement Duration
Bit 8 – DISTMESSTR Distance Measurement Start
Writing a ‘1’ to this bit starts the distance measurement with the current settings.
Note: This bit is self clearing.
Bit 7 – AUTOSTR Automatic Mode Start
Writing a ‘1’ to this bit starts the automatic mode.
Note: This bit is self clearing.