5.4.74 PLCA Control 0 Register

Name: PLCA_CTRL0
Address: 0xCA01

Bit 15141312111098 
 ENRST 
Access R/WR/W SCRORORORORORO 
Reset 00000000 
Bit 76543210 
  
Access RORORORORORORORO 
Reset 00000000 

Bit 15 – EN PLCA Enable

Setting this bit will enable Physical Layer Collision Avoidance. When this bit is clear, the PHY will operate in pure CSMA/CD mode.

Note: When PLCA is enabled on a properly configured mixing segment, no collisions should occur on the physical layer. It is therefore recommended to disable physical layer collision detection to achieve a higher level of noise tolerance.
ValueDescription
0 The PLCA reconciliation sublayer is disabled and the PHY operates in normal CSMA/CD mode without the performance enhancements of PLCA.
1 The Physical Layer Collision Avoidance (PLCA) reconciliation sublayer functionality is enabled.

Bit 14 – RST PLCA Reset

Writing ‘1’ to this bit will result in a reset of the PLCA reconciliation sublayer.

Note: This bit is self-clearing. When setting this bit, do not set other bits in this register.
ValueDescription
0 Normal operation
1 PLCA reconciliation sublayer is reset