5.4.12 Interrupt Mask 1 Register - Rev D

This register is only valid for devices of Revision D0 and later.
Important: When writing to this register, use a read-modify-write operation to avoid accidental modifications to RESERVED fields. Failure to use a read-modify-write operation may result in adverse operation and unexpected results.
Name: IMSK1 - Rev D
Address: 0x001C

Bit 15141312111098 
 SLPFAILMTDDMLNKSTSCSQIMPSTCMTXCOLMTXJABMTSSIM 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 EMPCYCMHDDDMPLCADIAGMUNCRSMPLCASYMMESDERRMDEC5BM 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 15 – SLPFAILM Sleep Fail Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the Sleep Fail (SLPFAIL) status bit is set.
ValueDescription
0 Sleep Fail interrupt enabled
1 Sleep Fail interrupt disabled

Bit 14 – TDDM Topology Discovery Done Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the Topology Discovery Done (TDD) status bit is set.
ValueDescription
0 Topology Discovery Done interrupt enabled
1 Topology Discovery Done interrupt disabled

Bit 13 – LNKSTSC Link Status Changed Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the Link Status Changes (LNKSTSC) status bit is set.
ValueDescription
0 Link Status Changed interrupt enabled
1 Link Status Changed interrupt disabled

Bit 12 – SQIM Signal Quality Indication Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the Signal Quality Indication (SQI) status bit is set.
ValueDescription
0 SQI status interrupt enabled.
1 SQI status interrupt disabled.

Bit 11 – PSTCM PLCA Status Changed Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the PLCA Status Changed (PSTC) status bit is set.
ValueDescription
0 PLCA status change interrupt enabled.
1 PLCA status change interrupt disabled.

Bit 10 – TXCOLM Transmit Collision Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the Transmit Collision (TXCOL) status bit is set.
ValueDescription
0 Transmit collision interrupt enabled
1 Transmit collision interrupt disabled

Bit 9 – TXJABM Transmit Jabber Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the Transmit Jabber (TXJAB) status bit is set.
ValueDescription
0 Transmit jabber interrupt enabled
1 Transmit jabber interrupt disabled

Bit 8 – TSSIM Time Synchronization Service Interface Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the Time Synchronization Service Interface (TSSI) status bit is set.
ValueDescription
0 TSSI interrupt enabled
1 TSSI interrupt disabled

Bit 7 – EMPCYCM PLCA Empty Cycle Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the PLCA Empty Cycle (EMPCYC) status bit is set.
ValueDescription
0 PLCA empty cycle interrupt enabled
1 PLCA empty cycle interrupt disabled

Bit 5 – HDDDM Harness Defect Detection Done Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the Harness Defect Detection Done (HDDD) status bit is set.
ValueDescription
0 Harness Defect Detection Done interrupt enabled
1 Harness Defect Detection Done interrupt disabled

Bit 4 – PLCADIAGM PLCA Diagnostics Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the PLCA Diagnostics (PLCADIAG) status bit is set.
ValueDescription
0 PLCA Diagnostics interrupt enabled
1 PLCA Diagnostics interrupt disabled

Bit 3 – UNCRSM Unexpected Carrier Sense Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the Unexpected Carrier Sense (UNCRS) status bit is set.
ValueDescription
0 Unexpected carrier sense interrupt enabled
1 Unexpected carrier sense interrupt disabled

Bit 2 – PLCASYMM PLCA Symbols Detected Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the PLCA Symbols Detected (PLCASYM) status bit is set.
ValueDescription
0 PLCA BEACON symbols detected interrupt enabled
1 PLCA BEACON symbols detected interrupt disabled

Bit 1 – ESDERRM End-of-Stream Delimiter Error Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the End-of-Stream Delimiter Error (ESDERR) status bit is set.
ValueDescription
0 ESD error interrupt enabled
1 ESD error interrupt disabled

Bit 0 – DEC5BM 5B Decode Error Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the 5B Decoder Error (DEC5B) status is set.
ValueDescription
0 5B decode error interrupt enabled
1 5B decode error interrupt disabled