5.4.26 PLCA Reconciliation Sublayer Status

Name: PRSSTS
Address: 0x0036

Bit 15141312111098 
 MAXID[7:0] 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
  
Access RORORORORORORORO 
Reset 00000000 

Bits 15:8 – MAXID[7:0] Maximum ID

This field contains the maximum PLCA transmit opportunity ID count in the previous PLCA bus cycle. By monitoring this field, the PLCA follower station applications may detect the number of transmit opportunities the PLCA coordinator allows between BEACONs.