5.4.3 Control 1 Register - Rev D
Important: When writing to this register, use a read-modify-write operation
to avoid accidental modifications to RESERVED fields. Failure to use a read-modify-write
operation may result in adverse operation and unexpected
results.
| Name: | CTRL1 - Rev D |
| Address: | 0x0010 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | R/W | R/W | RO | RO | RO | RO | R/W | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BCAEN | DIGLBE | ||||||||
| Access | RO | RO | RO | RO | RO | R/W | R/W | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 2 – BCAEN Broadcast Address Enable
When set, this the PHY will respond to SMI address 0x00 in addition to the address configured by the PHYADn configuration straps.
| Value | Description |
|---|---|
0 |
PHY will ignore SMI accesses to address 0x00. |
1 |
PHY will respond to SMI accesses to address 0x00. |
Bit 1 – DIGLBE Digital Loopback Enable
Enables a digital loopback from the differential Manchester encoder to the decoder.
| Value | Description |
|---|---|
0 |
Normal operation |
1 |
Digital loopback enabled |