5.4.92 Topology Discovery Measured Node Delay measurement Result Register (High) - Rev D

This register is only valid for devices of Revision D0 and later.
Name: TDMNDLYRESH - Rev D
Address: 0xCE07

Bit 15141312111098 
 MNDLYRESH[15:8] 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 MNDLYRESH[7:0] 
Access RORORORORORORORO 
Reset 00000000 

Bits 15:0 – MNDLYRESH[15:0] Measured Node Delay measurement Result (High)

This field contains the upper 16 bits of the internal delay measurement of the measured node for which the current distance measurement is being conducted.