5.4.95 Wake Sleep Status Register - Rev D

This register is only valid for devices of Revision D0 and later.

Name: WS_STS - Rev D
Address: 0xD000

Bit 15141312111098 
 LPCAPLPFAIL 
Access RORORORORORORORO 
Reset 10000000 
Bit 76543210 
  
Access RORORORORORORORO 
Reset 00000000 

Bit 15 – LPCAP Low Power Capability

This bit indicates whether the device is capable of a low power mode.

ValueDescription
0 Client is not capable of power management.
1 Client is capable of lower power mode.

Bit 14 – LPFAIL Low Power Fail

Low power entry request status. This bit is cleared when a request to transition to LOW POWER is received.