5.4.61 Collision Detector Control 0 Register - Rev D

This register is only valid for devices of Revision D0 and later.
Important: When writing to this register, use a read-modify-write operation to avoid accidental modifications to RESERVED fields. Failure to use a read-modify-write operation may result in adverse operation and unexpected results.
Name: CDCTL0 - Rev D
Address: 0x0087

Bit 15141312111098 
 CDENCCMFC[1:0] 
Access R/WR/WR/WR/WROR/WR/WR/W 
Reset 10000000 
Bit 76543210 
  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 10000011 

Bit 15 – CDEN Collision Detect Enable

When set, this bit enables the detection of collisions on the physical medium when transmitting.

ValueDescription
0 Collision detection is disabled
1 Collision detection is enabled (default)

Bits 10:9 – CCMFC[1:0] Collision Counting and MAC Forwarding Control

When CDEN is ‘0’ this field configures how detected collisions are counted within the device and forwarded to the MAC through the MII or RMII.

This field has no effect when CDEN is ‘0’ as collision detection is disabled.

ValueDescription
00 IEEE default: Collisions counted and forwarded to the MAC
x1

OA default: Collisions counted and forwarded to the MAC when PLCA_Status ≠ OK

Collisions neither counted nor forwarded to the MAC when PLCA_Status = OK

10

Collisions counted and forwarded to the MAC when PLCA_Status ≠ OK

Collisions counted but not forwarded to the MAC when PLCA_Status = OK