5.4.77 PLCA Transmit Opportunity Timer Register

Name: PLCA_TOTMR
Address: 0xCA04

Bit 15141312111098 
  
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 TOTMR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00100000 

Bits 7:0 – TOTMR[7:0] PLCA Transmit Opportunity Timer

Configures the PLCA Transmit Opportunity time allowed for each node to begin transmitting and capture the carrier sense for all nodes on the network. The time is represented in increments of 100 ns (i.e., 1 BT). This field defaults to 32 bit times (3.2 μs) according to the IEEE Std 802.3-2022 specification (Clause 30.16.1.1.5), and the OPEN Alliance 10BASE‑T1S PLCA Management Registers Specification, Version 1.2.

Important: This field must be configured identically across all nodes on the multidrop mixing segment.
CAUTION: Improper configuration of Transmit Opportunity timer may result in reduced network performance or collisions. Determination of the optimal Transmit Opportunity time requires knowledge of various delays of each of the vendor PHYs on the mixing segment and various physical layer propagation delay. It is recommended to leave this field at its default value unless a full evaluation of delays has been performed.
Note: Due to discrepancies in the default value for this register between Version 1.0 of the OPEN Alliance 10BASE‑T1S PLCA Management Registers Specification for this field and Clause 30.16.1.1.5 of the IEEE Std 802.3‑2022 specification, it is recommended that this field always be configured to the desired value for all Microchip and non-Microchip devices on the network.