5.4.75 PLCA Control 1 Register

Name: PLCA_CTRL1
Address: 0xCA02

Bit 15141312111098 
 NCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00001000 
Bit 76543210 
 ID[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 15:8 – NCNT[7:0] Node Count

This field configures the maximum number of nodes supported on the multidrop network. Proper operation requires that this field be set to at least the number of nodes that may exist on the network. The number of transmit opportunities in a given PLCA cycle.

Valid range: 0x01-0xFF

Note: This field must be configured correctly on the node with ID=0 (Controller). Nodes configured with ID other than zero (Followers) ignore this field.

Bits 7:0 – ID[7:0] PLCA Local ID

This field configures the node’s PLCA Local ID and the transmit opportunity within the PLCA cycle which it will transmit. A value of zero configures the node as the PLCA coordinator responsible for the periodic transmission of the PLCA BEACON and the number of transmit opportunities available per PLCA bus cycle. When set to 0xFF, the PLCA operation will be disabled and the node will revert to CSMA/CD.

Up to eight additional transmit opportunities may be configured in the PLCA Multiple ID 0-3 (MULTID0-MULTID3) registers.

Note: This parameter shall be configured unique across the multidrop network to ensure proper collision-free operation.
ValueDescription
0 PLCA Coordinator node Local ID
1-0xFE PLCA Follower node Local ID
0xFF PLCA Disabled