5.4.2 Control 1 Register

Important: When writing to this register, use a read-modify-write operation to avoid accidental modifications to RESERVED fields. Failure to use a read-modify-write operation may result in adverse operation and unexpected results.
Name: CTRL1
Address: 0x0010

Bit 15141312111098 
  
Access R/WR/WROROROROR/WRO 
Reset 00000000 
Bit 76543210 
 IWDEBCAENDIGLBE 
Access ROROROROR/WR/WR/WRO 
Reset 00000000 

Bit 3 – IWDE Inactivity Watchdog Enable

When set, this bit enables the (MII/SC-MII/RMII/SMI) inactivity watchdog.

ValueDescription
0 Inactivity watchdog disabled
1 Inactivity watchdog enabled

Bit 2 – BCAEN Broadcast Address Enable

When set, this the PHY will respond to SMI address 0x00 in addition to the address configured by the PHYADn configuration straps.

ValueDescription
0 PHY will ignore SMI accesses to address 0x00.
1 PHY will respond to SMI accesses to address 0x00.

Bit 1 – DIGLBE Digital Loopback Enable

Enables a digital loopback from the differential Manchester encoder to the decoder.

ValueDescription
0 Normal operation
1 Digital loopback enabled