5.4.73 OPEN Alliance Map ID and Version Register - Rev D
This register is only valid for devices of Revision D0 and later.
| Name: | MIDVER - Rev D |
| Address: | 0xCA00 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| IDM[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VER[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 1 | 0 | 0 | 1 | 0 | |
Bits 15:8 – IDM[7:0] Register Map ID
| Value | Description |
|---|---|
0x0A |
OPEN Alliance register map |
Bits 7:0 – VER[7:0] Register Map Version
This field specifies the register map version. The version number is represented in binary-coded-decimal.
Tip: This device conforms to the OPEN Alliance
10BASE‑T1S PLCA Management Registers Specification, version 1.2.
| Value | Description |
|---|---|
0x12 |
OPEN Alliance register map version 1.2 |