5.4.84 Signal Quality Index Plus Register - Rev D

This register contains the 32‑level DCQ SQI+ status and result. It is only valid for devices of Revision D0 and later.

Name: DCQ_SQIP - Rev D
Address: 0xCC04

Bit 15141312111098 
 SQIP_UDP 
Access RCRORORORORORORO 
Reset 00000000 
Bit 76543210 
 SQIP[7:3] 
Access RORORORORORORORO 
Reset 00000111 

Bit 15 – SQIP_UDP DCQ Advanced SQI Update

This bit indicates whether the advanced 32-level SQI+ has been updated since the last read.

Note: Reading of this status bit when set results in the device automatically clearing it. This does not, however, trigger a new DCQ SQI/SQI+ measurement. A new measurement is triggered when the SQI_UPD bit is automatically cleared by reading the DCQ_SQI register or by writing a new value to the TOID field of the DCQ_TOID register.
ValueDescription
0 SQI+ has not been updated since last read
1 SQI+ has been updated since last read

Bits 7:3 – SQIP[7:3] DCQ Advanced SQI Result

When the SQIP_UDP bit is set, this field contains the current 32-level SQI+ result.