5.4.71 Analog Control 5
| Name: | ANALOG5 |
| Address: | 0x00D5 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| UV33FTM[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:8 – UV33FTM[7:0] Voltage Ready Time
This field configures the 3.3V VDDA and VDDAU supply under-voltage filter in increments of 10 μs. The voltage must fall below the under-voltage threshold for longer than the time configured in this field before the 3.3V under-voltage condition will be triggered.
| Value | Description |
|---|---|
00h |
0 μs |
01h |
10 μs |
02h |
20 μs |
... |
... |
14h |
200 μs (default) |
... |
... |
FFh |
2.55 ms |