5.4.16 Transmit Opportunity Count (High)

Name: TOCNTH
Address: 0x0024

Bit 15141312111098 
 TOCNT[31:24]  
Access RCRCRCRCRCRCRCRC 
Reset 00000000 
Bit 76543210 
 TOCNT[23:16]  
Access RCRCRCRCRCRCRCRC 
Reset 00000000 

Bits 15:0 – TOCNT[31:16] Transmit Opportunity Count

This field maintains the upper 16 bits of the 32-bit count of the number of PLCA transmit opportunities the device may have utilized since the previous read.
Note: When this register is read, the contents of the 32-bit transmit opportunity counter will be latched into the high and low counter register pair. The high counter register will be updated prior to be driven to the station management entity host controller.
Note: The 32-bit counter will be reset when the contents are latched into the high and low counter register pair.