5.4.88 Topology Discovery Distance
measurement Result Register (High) - Rev D
This register is only valid for devices of Revision D0 and later.
Name:
TDDISTRESH - Rev
D
Address:
0xCE03
Bit
15
14
13
12
11
10
9
8
DISTRESH[15:8]
Access
RO
RO
RO
RO
RO
RO
RO
RO
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
DISTRESH[7:0]
Access
RO
RO
RO
RO
RO
RO
RO
RO
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – DISTRESH[15:0] Distance measurement
Result (High)
This field contains the upper 16
bits of the distance measurement result value.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.