5.4.14 Interrupt Mask 2 Register - Rev D

This register is only valid for devices of Revision D0 and later.
Important: When writing to this register, use a read-modify-write operation to avoid accidental modifications to RESERVED fields. Failure to use a read-modify-write operation may result in adverse operation and unexpected results.
Name: IMSK2 - Rev D
Address: 0x001D

Bit 15141312111098 
 RESETCMWKEMDIMWKEWIMUV33M 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11110001 
Bit 76543210 
 OTM 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bit 11 – RESETCM Reset Complete Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the device reset has been completed.
ValueDescription
0 Reset complete interrupt enabled
1 Reset complete interrupt disabled

Bit 10 – WKEMDIM MDI Wake-up Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the MDI Wake-up (WKEMDI) status bit is set.
ValueDescription
0 MDI wake-up interrupt enabled
1 MDI wake-up interrupt disabled

Bit 9 – WKEWIM WAKE_IN Wake-up Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the WAKE_IN Wake-up (WKEWI) status bit is set.
ValueDescription
0 WAKE_IN wake-up interrupt enabled
1 WAKE_IN wake-up interrupt disabled

Bit 8 – UV33M 3.3V supply Under-Voltage Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the 3.3V supply Under-Voltage (UV33) status bit is set.
ValueDescription
0 3.3V supply under-voltage interrupt enabled
1 3.3V supply under-voltage interrupt disabled

Bit 6 – OTM Over-Temperature Error Interrupt Mask

When clear, this bit will enable assertion of the IRQ_N pin when the Over-Temperature Error (OT) status bit is set.
ValueDescription
0 Over-temperature error interrupt enabled
1 Over-temperature error interrupt disabled