5.4.89 Topology Discovery Internal Delay Result Register (Low) - Rev D

This register is only valid for devices of Revision D0 and later.
Name: TDINTDLYRESL - Rev D
Address: 0xCE04

Bit 15141312111098 
 INTDLYRESL[15:8] 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 INTDLYRESL[7:0] 
Access RORORORORORORORO 
Reset 00000000 

Bits 15:0 – INTDLYRESL[15:0] Internal Delay measurement Result (Low)

This field contains the lower 16 bits of the internal delay measurement result value.