5.4.86 Topology Discovery Status Register - Rev D

This register is only valid for devices of Revision D0 and later.
Name: TDSTS - Rev D
Address: 0xCE01

Bit 15141312111098 
 INTDLYDNINTDLYERRDISTMESDNDISTMESERRAUTOERR 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
  
Access RORORORORORORORO 
Reset 00000000 

Bit 15 – INTDLYDN Internal Delay Measurement Done

This bit whether the internal delay measurement has finished.
ValueDescription
0 Internal delay measurement not done.
1 Internal delay measurement finished successfully.

Bit 14 – INTDLYERR Internal Delay Measurement Error

This bit whether the internal delay measurement has encountered an error.
ValueDescription
0 Internal delay measurement has not encountered an error.
1 Internal delay measurement has encountered an error.

Bit 13 – DISTMESDN Distance Measurement Done

This bit whether the distance measurement has finished.
ValueDescription
0 Distance measurement not done.
1 Distance measurement finished successfully.

Bit 12 – DISTMESERR Distance Measurement Error

This bit whether the distance measurement has encountered an error.
ValueDescription
0 Distance measurement has not encountered an error.
1 Distance measurement has encountered an error.

Bit 11 – AUTOERR Automatic Measurement Error

This bit whether the automatic measurement has encountered an error.
ValueDescription
0 Automatic measurement has not encountered an error.
1 Automatic measurement has encountered an error.