5.4.93 Topology Discovery Measured Node Measurement Duration Register - Rev D

This register is only valid for devices of Revision D0 and later.
Name: TDMNMESDUR - Rev D
Address: 0xCE08

Bit 15141312111098 
 MNDLYDUR[3:0] 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
  
Access RORORORORORORORO 
Reset 00000000 

Bits 15:12 – MNDLYDUR[3:0] Measured Node Delay Duration

This field contains the duration of the internal delay measurement that was conducted in the current measured node.