5.4.17 Transmit Opportunity Count (Low)

Name: TOCNTL
Address: 0x0025

Bit 15141312111098 
 TOCNT[15:8] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 
Bit 76543210 
 TOCNT[7:0] 
Access RCRCRCRCRCRCRCRC 
Reset 00000000 

Bits 15:0 – TOCNT[15:0] Transmit Opportunity Count

This field maintains the lower 16 bits of the 32-bit count of the number of PLCA transmit opportunities the device may have utilized since the previous read.
Note: The contents of this register will be latched upon reading of the Transmit Opportunity Count (High) register.