5.3 Hardware Write Protection
The Hardware Write Protection pin (WP#), used in conjunction with the SRP bit in Status Register 1, prevents write operations to the status register. Refer to Table 5-2 for additional details.
The Hardware Write Protection pin (WP#), used in conjunction with the SRP bit in Status Register 1, prevents write operations to the status register. Refer to Table 5-2 for additional details.
DS20007183A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.