5.11 Reset Enable (RSTEN) and Reset (RST)
The Reset operation provides a software-based system reset that returns
the device to normal Ready mode. This functionality is supported in both SPI and QPI modes
and requires two commands issued sequentially: Reset Enable (RSTEN) followed by Reset (RST).
To initiate a reset, the host drives CE# low and transmits the Reset Enable command (66H) in either SPI or QPI mode, then drives CE# high. The host then drives CE# low again, transmits the Reset command (99H), and finally drives CE# high. Figure 5-5 illustrates the sequence in QPI mode, while Table 5-3 summarizes the device status after a software reset.
Executing a device reset restores the device to its default power-on state and clears all volatile settings, including Volatile Status Register bits, Write Enable Latch (WEL), Program/Erase Suspend status, Read Parameter settings (P7–P0) and Wrap Bit settings (W6–W4). If a reset is issued during an active Program or Erase operation, the operation is terminated. This may cause data corruption or data loss within the affected memory region.