5.13 Read with 4-Byte Address
The READ instruction (13H) is supported only in SPI mode and operates at
clock frequencies up to 108 MHz. This instruction is not supported in QPI mode. During
execution, the device outputs data on SIO[1], starting from the specified address
location, and continuously streams data through successive addresses until the operation
is terminated by a low-to-high transition on CE#. The internal Address Pointer
automatically increments after each byte read. Once the highest memory address is
reached, the Address Pointer wraps around to address location 00000000H.