5.45 Sector Erase (SE)

The Sector Erase instruction clears all bits within the selected 4-KB sector to 1. Protected memory regions are not affected by this operation. Before initiating a Sector Erase operation, the Write Enable (WREN) instruction must be executed.

To perform a Sector Erase operation, the host asserts CE# low and transmits the Sector Erase command (20H) in either SPI mode or QPI mode, followed by either a three-byte or four-byte address. The host then drives CE# high to start the internal erase operation. Address bits [AMS:A12], where AMS represents the Most Significant Address bit, define the Sector Address (SAX). The remaining address bits can be either VIL or VIH. The completion of the internally timed erase operation can be determined by polling the Busy bit in Status Register 1 or by waiting for the specified sector erase time TSE. Refer to Figure 5-39 for the Sector Erase sequence.

Figure 5-39. 4-KB Sector Erase Sequence (SPI)
Note: MSb = Most Significant bit