5.15 Reset Quad I/O (RSTQIO)
The Reset Quad I/O (RSTQIO) instruction (FFH) returns the
Flash device from QPI mode to standard 1-bit SPI mode operation. To execute this operation,
the host drives CE# low, transmits the Reset Quad I/O command (FFH), and then drives CE#
high. Figure 5-9 illustrates the
RSTQIO command sequence. When the device transitions back to SPI mode,
the current Write Enable and Program/Erase Suspend status, and Wrap Length settings remain
unchanged.