5.5.2 Software Reset Operation
A software reset is performed by issuing a Reset Enable command (66H) followed by a Reset command (99H). Any command issued after the Reset Enable command, other than the Reset command, cancels the Reset Enable condition.
Once the Reset Enable and Reset commands are successfully executed, the device requires up to the maximum TRECW time to return to its initial power-on state.
| Function/Register | After Power Cycle/Hardware Reset/Software Reset |
|---|---|
| Communication Protocol | SPI |
| Status Register 1 | BUSY = 0, WEL = 0SRP, BP0, BP1, BP2, BP3 and BP4 values are copied from nonvolatile storage, provided that the status registers are not protected. |
| Status Register 2 | SUS1 = 0, SUS2 = 0IOC and ECC values are copied from nonvolatile storage, provided that the status registers are not protected. |
| Status Register 3 | DC0, DC1, ADP, DRV0, DRV1 and HOLDRST values are copied from nonvolatile storage, provided that the status registers are not protected. |
| Extended Address Range Register | SEC = 0, DED = 0, ECS = 0, DLP = 0, A24 = 0 |
| Read Parameter Bits P[5:4] | P[5,4] = (0,0); P[1,0] = (0,0) |
| Wrap | W[6,5] = (0,0); W4 = 1 |