15.3.1.60 PWM Generator x Duty Cycle Register

Note: This register cannot be modified while PGxSTAT.UPDATE = 1.
Name: APGxDC
Offset: 0x1480, 0x14F4, 0x1568, 0x15DC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     DC[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 DC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DC[7:4]     
Access R/WR/WR/WR/W 
Reset 0000 

Bits 19:16 – DC[19:16]

Bits 15:8 – DC[15:8]

Bits 7:4 – DC[7:4] PWM Generator x Duty Cycle Register bits

Note: Duty cycle values less than 0x0010 should not be used.