15.3.1.59 PWM Generator x Phase Register

Note: This register cannot be modified while PGxSTAT.UPDATE = 1.
Name: APGxPHASE
Offset: 0x147C, 0x14F0, 0x1564, 0x15D8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     PHASE[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 PHASE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PHASE[7:4]     
Access R/WR/WR/WR/W 
Reset 0000 

Bits 19:16 – PHASE[19:16]

Bits 15:8 – PHASE[15:8]

Bits 7:4 – PHASE[7:4] PWM Generator x Phase Register bits