15.3.1.7 Linear Feedback Shift Register

Name: LFSR
Offset: 0x1018

Bit 3130292827262524 
 LFSREN        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  LFSR[14:8] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 LFSR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – LFSREN Linear Feedback Shift Register Enable bit

ValueDescription
1 Shift register is enabled.
0 Shift register is not enabled.

Bits 14:0 – LFSR[14:0] Linear Feedback Shift Register bits

A read of this register will provide a 15-bit pseudorandom value.