15.3.1.8 Combinational Trigger Register

Name: CMBTRIG
Offset: 0x101C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 CTB8ENCTB7ENCTB6ENCTB5ENCTB4ENCTB3ENCTB2ENCTB1EN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CTA8ENCTA7ENCTA6ENCTA5ENCTA4ENCTA3ENCTA2ENCTA1EN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 23 – CTB8EN Enable Trigger Output from PWM Generator #8 as Source for Combinational TriggerB bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal.

0

Disabled

Bit 22 – CTB7EN Enable Trigger Output from PWM Generator #7 as Source for Combinational Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal.

0

Disabled

Bit 21 – CTB6EN Enable Trigger Output from PWM Generator #6 as Source for Combinational Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal.

0

Disabled

Bit 20 – CTB5EN Enable Trigger Output from PWM Generator #5 as Source for Combinational Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal.

0

Disabled

Bit 19 – CTB4EN Enable Trigger Output from PWM Generator #4 as Source for Combinational Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal.

0

Disabled

Bit 18 – CTB3EN Enable Trigger Output from PWM Generator #3 as Source for Combinational Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal.

0

Disabled

Bit 17 – CTB2EN Enable Trigger Output from PWM Generator #2 as Source for Combinational Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal.

0

Disabled

Bit 16 – CTB1EN Enable Trigger Output from PWM Generator #1 as Source for Combinational Trigger B bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger B signal,

0

Disabled

Bit 7 – CTA8EN Enable Trigger Output from PWM Generator #8 as Source for Combinational Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal.

0

Disabled

Bit 6 – CTA7EN Enable Trigger Output from PWM Generator #7 as Source for Combinational Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal.

0

Disabled

Bit 5 – CTA6EN Enable Trigger Output from PWM Generator #6 as Source for Combinational Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal.

0

Disabled

Bit 4 – CTA5EN Enable Trigger Output from PWM Generator #5 as Source for Combinational Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal.

0

Disabled

Bit 3 – CTA4EN Enable Trigger Output from PWM Generator #4 as Source for Combinational Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal.

0

Disabled

Bit 2 – CTA3EN Enable Trigger Output from PWM Generator #3 as Source for Combinational Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal.

0

Disabled

Bit 1 – CTA2EN Enable Trigger Output from PWM Generator #2 as Source for Combinational Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal.

0

Disabled

Bit 0 – CTA1EN Enable Trigger Output from PWM Generator #1 as Source for Combinational Trigger A bit

ValueDescription
1

Enables specified trigger signal to be OR’d into the Combinatorial Trigger A signal.

0

Disabled