15.3.1.16 PWM Generator x Event 2 Register

Note:
  1. Caution should be exercised when modifying this bit(s) while PGxCON.ON = 1; unexpected results may occur.
  2. This source can be optionally be used as a PCI input, PCI qualifier, PCI terminator or PCI terminator qualifier.
Name: PGxEVT2
Offset: 0x1064, 0x10D8, 0x114C, 0x11C0, 0x1234, 0x12A8, 0x131C, 0x1390

Bit 3130292827262524 
    CAPTROFS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 CAPTRPS[4:0]    
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
    ADTR2OFS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
 ADTR2PS[4:0]ADTR2EN3ADTR2EN2ADTR2EN1 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 28:24 – CAPTROFS[4:0] Timebase capture to Trigger Offset Selection bits

ValueDescription
11111 Offset by 31 trigger events
...
00010 Offset by 2 trigger events
00001 Offset by 1 trigger event
00000 No offset

Bits 23:19 – CAPTRPS[4:0] Timebase capture to Trigger Post Scaler Selection bits

ValueDescription
11111 1:32
...
00010 1:3
00001 1:2
00000 1:1

Bits 12:8 – ADTR2OFS[4:0]  ADC Trigger 2 Offset Selection bits(1)

ValueDescription
11111

Offset by 31 trigger events

. . . . . .
00010

Offset by 2 trigger events

00001

Offset by 1 trigger event

00000

No offset

Bits 7:3 – ADTR2PS[4:0]  ADC Trigger 2 Postscaler Selection bits(1)

ValueDescription
11111

1:32

. . . . . .
00010

1:3

00001

1:2

00000

1:1

Bit 2 – ADTR2EN3  ADC Trigger 2 Source is PGxTRIGC Compare Event Enable bit(1)

ValueDescription
1

PGxTRIGC register compare event is enabled as trigger source for ADC Trigger 1.

0

PGxTRIGC register compare event is disabled as trigger source for ADC Trigger 1.

Bit 1 – ADTR2EN2  ADC Trigger 2 Source is PGxTRIGB Compare Event Enable bit(1)

ValueDescription
1

PGxTRIGB register compare event is enabled as trigger source for ADC Trigger 1.

0

PGxTRIGB register compare event is disabled as trigger source for ADC Trigger 1.

Bit 0 – ADTR2EN1  ADC Trigger 2 Source is PGxTRIGA Compare Event Enable bit(1)

ValueDescription
1

PGxTRIGA register compare event is enabled as trigger source for ADC Trigger 1.

0

PGxTRIGA register compare event is disabled as trigger source for ADC Trigger 1.