12.2.23 CAN Timestamp Control Register Low
| Name: | C1TSCONL |
| Offset: | 0x6D4 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TBCPRE[9:8] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TBCPRE[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 9:0 – TBCPRE[9:0] CAN Time Base Counter Prescaler bits
| Value | Description |
|---|---|
1023 |
TBC increments every 1024 clocks |
| . . . | |
0 |
TBC increments every 1 clock |