12.2.50 CAN Message Memory Base Address Register Low

Name: C1FIFOBAL
Offset: 0x70C

Bit 15141312111098 
 FIFOBA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FIFOBA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:8 – FIFOBA[15:8] Message Memory Base Address bits

Defines the base address for the transmit event FIFO followed by the message objects.

Bits 7:0 – FIFOBA[7:0] Message Memory Base Address bits