12.2.28 CAN Interrupt Register High

Name: C1INTH
Offset: 0x6DE

Bit 15141312111098 
 IVMIEWAKIECERRIESERRIERXOVIETXATIE   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
    TEFIEMODIETBCIERXIETXIE 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 15 – IVMIE Invalid Message Interrupt Enable bit

ValueDescription
1

Invalid message interrupt is enabled

0

Invalid message interrupt is disabled

Bit 14 – WAKIE Bus Wake-up Activity Interrupt Enable bit

ValueDescription
1

Wake-up activity interrupt is enabled

0

Wake-up Activity Interrupt is disabled

Bit 13 – CERRIE CAN Bus Error Interrupt Enable bit

ValueDescription
1

CAN bus error interrupt is enabled

0

CAN bus error interrupt is disabled

Bit 12 – SERRIE System Error Interrupt Enable bit

ValueDescription
1

System error interrupt is enabled

0

System error interrupt is disabled

Bit 11 – RXOVIE Receive Buffer Overflow Interrupt Enable bit

ValueDescription
1

Receive buffer overflow interrupt is enabled

0

Receive buffer overflow interrupt is disabled

Bit 10 – TXATIE Transmit Attempt Interrupt Enable bit

ValueDescription
1

Transmit attempt interrupt is enabled

0

Transmit attempt interrupt is disabled

Bit 4 – TEFIE Transmit Event FIFO Interrupt Enable bit

ValueDescription
1

Transmit event FIFO interrupt is enabled

0

Transmit event FIFO interrupt is disabled

Bit 3 – MODIE Mode Change Interrupt Enable bit

ValueDescription
1

Mode change interrupt is enabled

0

Mode change interrupt is disabled

Bit 2 – TBCIE CAN Timer Interrupt Enable bit

ValueDescription
1

CAN timer interrupt is enabled

0

CAN timer interrupt is disabled

Bit 1 – RXIE Receive Object Interrupt Enable bit

ValueDescription
1

Receive object interrupt is enabled

0

Receive object interrupt is disabled

Bit 0 – TXIE Transmit Object Interrupt Enable bit

ValueDescription
1

Transmit object interrupt is enabled

0

Transmit object interrupt is disabled