12.2.18 CAN Data Bit Time Configuration Register High
Note:
- This register can only be modified
in Configuration mode (OPMOD[2:0] =
100).
| Name: | C1DBTCFGH(1) |
| Offset: | 0x6CA |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BRP[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TSEG1[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 1 | 1 | 1 | 0 | ||||
Bits 15:8 – BRP[7:0] Baud Rate Prescaler bits
| Value | Description |
|---|---|
1111 1111 |
TQ = 256/FSYS |
| . . . | |
0000 0000 |
TQ = 1/FSYS |
Bits 4:0 – TSEG1[4:0] Time Segment 1 bits (Propagation Segment + Phase Segment 1)
| Value | Description |
|---|---|
1
1111 |
Length is 32 x TQ |
| . . . | |
0
0000 |
Length is 1 x TQ |