12.2.31 CAN Transmit Interrupt Status Register Low

Note:
  1. C1TXIFL: FIFO: TFIFx = ‘or’ of the enabled TX FIFO flags (flags need to be cleared in the FIFO register).
  2. TFIF0 is for the Transmit Queue.
Name: C1TXIFL(1)
Offset: 0x6E4

Bit 15141312111098 
 TFIF[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TFIF[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:8 – TFIF[15:8] Unimplemented

Bits 7:0 – TFIF[7:0]  Transmit FIFO/TXQ Attempt Interrupt Pending bits(2)

ValueDescription
1

One or more enabled transmit FIFO/TXQ interrupts are pending

0

No enabled transmit FIFO/TXQ interrupts are pending