12.2.22 CAN Time Base Counter Register High

Note:
  1. The Time Base Counter (TBC) will be stopped and reset when TBCEN = 0 to save power.
  2. The TBC prescaler count will be reset on any write to C1TBCH/L (TBCPREx will be unaffected).
Name: C1TBCH(1,2)
Offset: 0x6D2

Bit 15141312111098 
 TBC[31:24]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TBC[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – TBC[31:16] CAN Time Base Counter bits

This is a free-running timer that increments every TBCPREx clock when TBCEN is set.