12.2.67 CAN Mask Register x High (x = 0 to 15)

Name: C1MASKxH
Offset: 0x786, 0x78E, 0x796, 0x79E, 0x7A6, 0x7AE, 0x7B6, 0x7BE, 0x7C6, 0x7CE, 0x7D6, 0x7DE, 0x7E6, 0x7EE, 0x7F6, 0x7FE

Bit 15141312111098 
  MIDEMSID11MEID[17:13]  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 MEID[12:5]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 14 – MIDE Identifier Receive Mode bit

ValueDescription
1

Matches only message types (standard or extended address) that correspond to the EXIDE bit in the filter

0

Matches either standard or extended address message if filters match 
(i.e., if (Filter SID) = (Message SID) or if (Filter SID/EID) = (Message SID/EID))

Bit 13 – MSID11 Standard Identifier Mask bit

Bits 12:0 – MEID[17:5] Extended Identifier Mask bits

In DeviceNet™ mode, these are the mask bits for the first two data bytes.