12.2.19 CAN Transmitter Delay Compensation Register Low

Note:
  1. This register can only be modified in Configuration mode (OPMOD[2:0] = 100).
Name: C1TDCL(1)
Offset: 0x6CC

Bit 15141312111098 
  TDCO[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0010000 
Bit 76543210 
   TDCV[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 14:8 – TDCO[6:0] Transmitter Delay Compensation Offset bits (Secondary Sample Point (SSP))

ValueDescription
111 1111

-64 x TCY

. . .
011 1111

63 x TCY

. . .
000 0000

0 x TCY

Bits 5:0 – TDCV[5:0] Transmitter Delay Compensation Value bits (Secondary Sample Point (SSP)

ValueDescription
11 1111

FP

. . .
00 0000

0 x FP