12.2.30 CAN Receive Interrupt Status Register
High
Note:
C1RXIFH: FIFO: RFIFx = ‘or’ of enabled RX FIFO flags (flags need to be cleared in
the FIFO register).
Name:
C1RXIFH(1)
Offset:
0x6E2
Bit
15
14
13
12
11
10
9
8
RFIF[31:24]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
RFIF[23:16]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – RFIF[31:16] Unimplemented
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.