12.2.32 CAN Transmit Interrupt Status Register High

Note:
  1. C1TXIFH: FIFO: TFIFx = ‘or’ of the enabled TX FIFO flags (flags need to be cleared in the FIFO register).
Name: C1TXIFH(1)
Offset: 0x6E6

Bit 15141312111098 
 TFIF[31:24]  
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TFIF[23:16]  
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – TFIF[31:16] Unimplemented