12.2.64 CAN Filter Object Register x Low (x = 0 to 15)
| Name: | C1FLTOBJxL |
| Offset: | 0x780, 0x788, 0x790, 0x798, 0x7A0, 0x7A8, 0x7B0, 0x7B8, 0x7C0, 0x7C8, 0x7D0, 0x7D8, 0x7E0, 0x7E8, 0x7F0, 0x7F8 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EID[4:0] | SID[10:8] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SID[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:11 – EID[4:0] Extended Identifier Filter bits
In DeviceNet™ mode, these are the filter bits for the first two data bytes.