12.2.45 CAN Transmit Event FIFO Control Register Low
- This bit can only be modified in
Configuration mode (OPMOD[2:0] =
100).
Legend: S = Settable bit; HC = Hardware Clearable bit
| Name: | C1TEFCONL |
| Offset: | 0x700 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FRESET | UINC | ||||||||
| Access | S/HC | S/HC | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TEFTSEN | TEFOVIE | TEFFIE | TEFHIE | TEFNEIE | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 10 – FRESET FIFO Reset bit
| Value | Description |
|---|---|
1 |
FIFO will be reset when bit is set, cleared by hardware when FIFO is reset; the user should poll whether this bit is clear before taking any action |
0 |
No effect |
Bit 8 – UINC Increment Tail bit
| Value | Description |
|---|---|
1 |
When this bit is set, the FIFO tail will increment by a single message |
0 |
FIFO tail will not increment |
Bit 5 – TEFTSEN Transmit Event FIFO Timestamp Enable bit(1)
| Value | Description |
|---|---|
1 |
Timestamps elements in TEF |
0 |
Does not timestamp elements in TEF |
Bit 3 – TEFOVIE Transmit Event FIFO Overflow Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled for overflow event |
0 |
Interrupt is disabled for overflow event |
Bit 2 – TEFFIE Transmit Event FIFO Full Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled for FIFO full |
0 |
Interrupt is disabled for FIFO full |
Bit 1 – TEFHIE Transmit Event FIFO Half Full Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled for FIFO half full |
0 |
Interrupt is disabled for FIFO half full |
Bit 0 – TEFNEIE Transmit Event FIFO Not Empty Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled for FIFO not empty |
0 |
Interrupt is disabled for FIFO not empty |