12.2.40 CAN Transmit/Receive Error Count Register High

Name: C1TRECH
Offset: 0x06F6

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TXBOTXBPRXBPTXWARNRXWARNEWARN 
Access RRRRRR 
Reset 100000 

Bit 5 – TXBO Transmitter in Bus Off Error State bit (TERRCNT[7:0] > 255)

In Configuration mode, TXBO is set since the module is not on the bus.

Bit 4 – TXBP Transmitter in Bus Passive Error State bit (TERRCNT[7:0] > 127)

Bit 3 – RXBP Receiver in Bus Passive Error State bit (RERRCNT[7:0] > 127)

Bit 2 – TXWARN Transmitter in Warning State bit (128 > TERRCNT[7:0] > 95)

Bit 1 – RXWARN Receiver in Warning State bit (128 > RERRCNT[7:0] > 95)

Bit 0 – EWARN Transmitter or Receiver in Warning State bit